IESNA:LM-63-2002
[TEST]P949406
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-930-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9634
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1055.4 1152.7 1258.6 1371.1 1468.4 1549.9 1611.7 1647.9 1653.8 1636.1
1617.7 1616.3 1627.5 1651.9 1709.1 1851.8 2206.2 2738.2 3212.3 3576.6
3856.7 4121.1 4359.8 4584 4734.6 4517.6 3656.8 2558 1768.9 1189.6
501.7 159.1 75.6 32.9 10.5 0 0
1055.4 1154.7 1266.5 1375 1473 1554.5 1620.3 1656.5 1661.7 1645.9
1625.6 1624.9 1633.4 1658.4 1717 1828.7 2133.9 2652.7 3181.4 3558.9
3850.2 4143.4 4367.7 4587.3 4749.7 4609.7 3812.7 2722.4 1853.7 1233.6
534 172.9 88.1 38.8 13.8 0 0
1055.4 1153.4 1261.9 1366.5 1459.8 1537.4 1597.3 1634.8 1638.7 1624.9
1609.8 1607.1 1616.3 1641.3 1697.2 1801.8 2049.7 2517.2 3043.3 3452.3
3754.8 4073.1 4374.9 4651.8 4885.9 4952.9 4416.3 3436.5 2318.6 1505.9
697 274.9 154.5 85.5 39.5 13.2 0
1055.4 1145.5 1246.1 1346.1 1430.2 1501.9 1559.1 1588.7 1598.6 1592.7
1581.5 1580.2 1588.1 1599.9 1632.8 1699.2 1812.3 2072.7 2517.2 3027.5
3481.3 3902.8 4332.8 4737.9 5125.2 5427.7 5632.2 5648.7 5294.9 4200.7
2360.7 845 339.3 181.5 83.5 19.1 0
1055.4 1132.4 1221.1 1312.5 1392.1 1459.8 1513.8 1549.9 1566.4 1570.3
1569.7 1573.6 1584.8 1595.3 1616.3 1664.3 1748.5 1875.4 2112.8 2514
3038 3597.7 4160.5 4746.5 5229.8 5686.1 6134 6634.4 7024.3 6737.6
5330.4 2936.1 1155.4 516.9 218.3 22.4 0
1055.4 1125.1 1203.4 1282.3 1354.6 1421 1475 1517.1 1540.1 1556.5
1568.3 1587.4 1616.3 1639.4 1661.1 1695.3 1768.2 1885.3 2064.2 2283.1
2606 3028.8 3510.2 4027.1 4560.4 5151.5 5811.7 6587 7655 8289.5
7583.9 5700.6 3100.5 1106.1 274.9 15.8 0
1055.4 1121.2 1198.1 1277.7 1348.1 1414.5 1471.7 1513.1 1538.1 1553.9
1570.3 1589.4 1617 1641.3 1667 1705.1 1776.1 1891.2 2071.4 2303.5
2613.2 3027.5 3497.7 4004 4547.9 5145.6 5820.3 6636.4 7653.6 8251.4
7480.7 5591.5 3085.4 1128.4 271.6 17.8 0
1055.4 1108 1171.2 1240.2 1306.6 1371.1 1428.9 1477.6 1512.4 1539.4
1567.7 1601.9 1639.4 1670.9 1701.8 1745.9 1816.9 1926.7 2089.8 2312.1
2594.8 2940.7 3355.7 3833.7 4374.3 4982.5 5646.7 6364.1 7245.3 7918.6
6998 4370.3 1982.6 674.7 160.5 13.8 0
1055.4 1099.5 1146.8 1201.4 1260.6 1320.4 1379.6 1431.6 1478.9 1520.3
1563.7 1605.2 1644.6 1679.5 1718.9 1776.1 1858.3 1985.3 2176 2436.4
2780.9 3191.9 3668.7 4189.5 4719.5 5277.1 5849.9 6458.2 7063.1 7267
6456.8 4327.6 1861.6 558.3 224.9 62.5 0
1055.4 1084.4 1118.6 1158 1207.3 1261.2 1313.9 1368.4 1418.4 1469
1520.3 1567 1606.5 1648.6 1693.3 1746.5 1829.4 1962.2 2167.4 2466.6
2855.9 3305 3785.7 4273 4758.3 5245.6 5747.3 6228 6447 6029.4
4747.8 2381.8 643.1 244 132.8 36.8 0
1055.4 1068.6 1085.7 1113.3 1150.1 1190.2 1238.2 1284.9 1335.6 1382.9
1438.1 1491.4 1544 1599.2 1656.5 1724.8 1818.9 1964.9 2184.5 2512.6
2943.4 3454.3 3947.5 4372.3 4739.9 5087.7 5370.5 5437.6 5095.6 4163.2
2597.5 949.6 190.7 58.5 20.4 7.2 0
1055.4 1060.7 1067.9 1089 1119.2 1152.7 1192.9 1234.3 1279 1327
1378.3 1430.9 1488.8 1548 1613.7 1692.6 1795.9 1947.8 2160.8 2452.8
2844.1 3297.8 3714 3973.1 4092.2 4113.9 4025.7 3746.9 3236 2481.1
1460.5 497.1 113.1 32.2 9.2 3.9 0
1055.4 1050.2 1050.8 1062 1082.4 1107.4 1137.6 1169.8 1202.1 1232.3
1265.9 1296.8 1332.9 1367.8 1405.9 1451.9 1519.7 1626.2 1794.6 2039.8
2354.8 2674.4 2894.7 2925.6 2749.4 2421.9 1953.7 1371.7 781.9 357.7
153.2 57.9 21.7 8.5 3.9 0.7 0
1055.4 1031.8 1017.9 1010.1 1003.5 991.6 971.3 939 896.3 845.7
787.8 726.6 665.5 610.9 568.8 537.9 515.5 507 551.1 653
766.1 858.8 853.5 703.6 493.2 328.8 227.5 158.5 105.9 65.8
41.4 26.3 13.2 5.3 1.3 0 0
1055.4 1014.7 983.1 943.6 887.1 816.7 733.9 641.1 542.5 445.8
375.5 338.7 330.8 334.1 345.2 355.1 363 363.6 355.1 337.3
317.6 297.9 276.8 253.8 223.6 186.1 145.3 104.6 78.3 57.2
36.8 21.7 8.5 3.3 1.3 0 0
1055.4 999.5 943 867.4 763.5 649.7 530.7 425.5 365 344.6
334.1 324.8 317.6 310.4 306.4 303.8 300.5 293.3 277.5 254.5
231.5 208.5 186.1 160.5 134.8 112.4 96 81.5 64.4 44.1
22.4 11.2 5.3 2 0 0 0
1055.4 984.4 904.8 783.8 649.7 513.6 406.4 365.6 353.8 343.9
334.1 324.2 314.3 304.5 290 273.6 254.5 232.1 207.8 184.1
161.8 142 126.3 113.8 101.9 90.7 78.9 62.5 42.7 28.9
19.1 10.5 4.6 2 0 0 0
1055.4 975.2 866.7 725.3 566.2 432 377.5 366.3 355.8 344.6
335.4 324.2 312.4 297.9 279.5 256.5 231.5 205.8 178.9 152.6
130.9 117.1 107.2 98 88.1 78.3 67.1 53.3 42.1 33.5
24.3 15.8 5.3 0.7 0 0 0
1055.4 962 829.9 662.2 497.8 400.5 378.8 368.2 357.7 346.5
336.7 326.2 313.7 296.6 273.6 249.2 219.6 190 157.8 134.8
119.7 110.5 103.2 95.3 86.8 76.3 63.1 51.9 43.4 34.2
25 15.8 4.6 0 0 0 0
1055.4 960.7 818 637.9 471.5 396.5 382.7 371.5 360.4 349.8
339.3 327.5 315 296.6 274.2 244.6 211.1 177.5 149.9 128.9
115.7 107.2 99.3 90.7 80.9 68.4 54.6 45.4 36.8 28.3
19.1 10.5 2.6 0 0 0 0
1055.4 960.7 809.5 624.7 460.3 396.5 385.3 374.2 361.7 349.8
339.3 328.1 315.6 299.2 278.2 249.2 213.7 178.2 148 125.6
112.4 104.6 96.7 87.5 76.3 60.5 46.7 38.8 31.6 23.7
15.1 5.9 0.7 0 0 0 0
1055.4 964 813.4 626.7 460.3 396.5 385.3 374.2 362.3 351.2
340 328.8 317 301.2 280.1 247.9 212.4 175.6 145.3 123.6
111.8 103.9 95.3 86.8 75 56.6 44.1 36.8 28.9 21
13.2 4.6 0 0 0 0 0
